10/25/2024 7:57:28 PM
Product Catalog
  • Product Catalog
Minimize
BQD260 | US2:BQD260
Product
BREAKER BQD 2P 60A 480VAC 14KA10 KAIC
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) BQD260 | US2:BQD260
Product Description BREAKER BQD 2P 60A 480VAC 14KA10 KAIC
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NLA
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 1.199 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643277298
Commodity Code 8536200020
LKZ_FDB/ CatalogID LV10.1
Product Group 5361
Group Code P360
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-14-27-92
eClass 1400 27-14-27-92
eClass 600 27-14-92-18
eClass 710 27-14-92-18
eClass 800 27-14-92-18
eClass 900 27-14-27-11
eClass 910 27-14-27-11
ETIM 700 EC002271
ETIM 800 EC002271
ETIM 900 EC002271
IDEA 400 4850
UNSPSC 1500 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;