SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
E3RQJ22B200 | US2:E3RQJ22B200
Product
Image similar
Siemens Low Voltage Molded Case Circuit Breakers Sentron Molded Case Circuit Breakers - Enclosed Circuit Breakers are Circuit Protection Molded Case Circuit Breakers. Sub Brand: SENTRON Type: QJ2 Std: UL V. Rating: 240V A. Rating: 200A F. Rating: 50/60Hz Frame: QJ Trip Type: THERMAL MAGNETIC Interrupt Rating: 10KA No. Of Poles: 2P Enclosure: TYPE 3R L: 29 W: 8 H: 5 Operating Temperature: (-25C -- 75C) AMBIENT TEMPERATURE
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) E3RQJ22B200 | US2:E3RQJ22B200
Product Description Siemens Low Voltage Molded Case Circuit Breakers Sentron Molded Case Circuit Breakers - Enclosed Circuit Breakers are Circuit Protection Molded Case Circuit Breakers. Sub Brand: SENTRON Type: QJ2 Std: UL V. Rating: 240V A. Rating: 200A F. Rating: 50/60Hz Frame: QJ Trip Type: THERMAL MAGNETIC Interrupt Rating: 10KA No. Of Poles: 2P Enclosure: TYPE 3R L: 29 W: 8 H: 5 Operating Temperature: (-25C -- 75C) AMBIENT TEMPERATURE
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 11/04/2019
Notes
Product was deleted without replacement
.
Price data
Price Group NGM
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 17.835 lb
Packaging Dimension 7.874 x 28.74 x 4.724
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643280274
Commodity Code 8536200020
LKZ_FDB/ CatalogID LV10.1
Product Group 5202
Group Code P320
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;