Assembled power meter enclosure for PAC3200 series meter. Panel size 4 meters (3 factory installed). Rated 240V. Enclosure type Nema 1 with Modbus module. Special features: wire to internal hub(s) connection.
Article Number (Market Facing Number) |
ENCL3220403DBX | US2:ENCL3220403DBX |
Product Description |
Assembled power meter enclosure for PAC3200 series meter. Panel size 4 meters (3 factory installed). Rated 240V. Enclosure type Nema 1 with Modbus module. Special features: wire to internal hub(s) connection.
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
N0H |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time |
15 Day/Days |
Net Weight (lb) |
42.086 lb |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
662643611656 |
Commodity Code |
9028300000 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5190 |
Group Code |
P360 |
Country of origin |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-13-92 |
eClass |
6 |
27-37-92-01 |
eClass |
7.1 |
27-37-92-01 |
eClass |
8 |
27-37-92-01 |
eClass |
9 |
27-37-92-01 |
eClass |
9.1 |
27-37-92-01 |
ETIM |
7 |
EC002498 |
ETIM |
8 |
EC002498 |
ETIM |
9 |
EC002498 |
UNSPSC |
15 |
41-11-37-08 |
|
Please follow the below links to get further information about the product:
|
|
|