05/08/2024 8:56:36 PM
Product Catalog
  • Product Catalog
Minimize
GF323NR | US2:GF323NR
Product
Siemens Low Voltage Circuit Protection General Duty Safety Switch. 3-Pole 3-Fuse and solid neutral Fused in a type 3R enclosure (outdoor). Rated 240VAC (100A). Horse power (Std, Time delay) fused: 1-PH 2-W (7-1/2, 15), 3-PH 3-W (15, 30), 250VDC (20). Special features: service entrance labeled .
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) GF323NR | US2:GF323NR
Product Description Siemens Low Voltage Circuit Protection General Duty Safety Switch. 3-Pole 3-Fuse and solid neutral Fused in a type 3R enclosure (outdoor). Rated 240VAC (100A). Horse power (Std, Time delay) fused: 1-PH 2-W (7-1/2, 15), 3-PH 3-W (15, 30), 250VDC (20). Special features: service entrance labeled .
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N23
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 9 Day/Days
Net Weight (lb) 21.451 lb
Packaging Dimension 13.78 x 25.591 x 7.48
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643149311
Commodity Code 8536509045
LKZ_FDB/ CatalogID LV10.1
Product Group 5203
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
UNSPSC 15 39-12-22-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;