02/24/2020 2:46:59 PM
Product Catalog
  • Product Catalog
Minimize
HF321SS | US2:HF321SS
Product
Siemens Low Voltage Circuit Protection Heavy Duty Safety Switch. 3-Pole 3-Wire Fused in a type 4/4X 316 grade Stainless Steel enclosure. Rated 240VAC (30A).
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) HF321SS | US2:HF321SS
Product Description Siemens Low Voltage Circuit Protection Heavy Duty Safety Switch. 3-Pole 3-Wire Fused in a type 4/4X 316 grade Stainless Steel enclosure. Rated 240VAC (30A).
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N3J
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 22 Day/Days
Net Weight (lb) 10.590 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension 20.00 x 30.00 x 50.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892169058
Commodity Code 8536509045
LKZ_FDB/ CatalogID LV10.1
Product Group 5203
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
IDEA 4 5171
UNSPSC 15 39-12-22-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece