Siemens Low Voltage Residential Specialty Load Centers: Murray Load Centers 2913.834 for residential applications. Meets stds: UL. Rated 120/240V (200A).Overload, short circuit protection by integrated circuit breaker. (AIR 65000AIC). Indoor Type 1 enclosure with combination mounting. No special features listed. REPLACED BY PN3048L1200C. AVAILABLE 4/1/2020
Notes
Article Number (Market Facing Number) |
LC3040L1200CU | US2:LC3040L1200CU |
Product Description |
Siemens Low Voltage Residential Specialty Load Centers: Murray Load Centers 2913.834 for residential applications. Meets stds: UL. Rated 120/240V (200A).Overload, short circuit protection by integrated circuit breaker. (AIR 65000AIC). Indoor Type 1 enclosure with combination mounting. No special features listed. REPLACED BY PN3048L1200C. AVAILABLE 4/1/2020
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 06/26/2020 |
Notes |
.
.
|
Successor |
US2:PN3048L1200C |
Replacement Description |
SIEMENS LOW VOLTAGE PLUG-ON NEUTRAL READY PRO SERIES ASSEMBLED LOAD CENTER. MAIN LUG WITH 30 1-INCH SPACES ALLOWING MAX 48 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (200A) 100KAIC. SPECIAL FEATURES: COPPER BUS, GREY TRIM NEMA TYPE 1 ENCLOSURE FOR INDOOR USE. |
Price Group |
NND |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
8 Day/Days |
Net Weight (lb) |
32.994 lb |
Packaging Dimension |
16.00 x 32.50 x 4.75 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
040892009767 |
Commodity Code |
8537109070 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5198 |
Group Code |
P320 |
Country of origin |
Mexico |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|