06/26/2024 8:43:26 AM
Product Catalog
  • Product Catalog
Minimize
MB2040B1200G | US2:MB2040B1200G
Product
SIEMENS LOW VOLTAGE UN-ASSEMBLED MOBILE HOME LOAD CENTER PANEL. BOX FACTORY INSTALLED MAIN BREAKER 20 (1 INCH) SPACES INTERIOR ALLOWING 40 MAX CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (200A). SPECIAL FEATURES: FACTORY INSTALLED GROUND BAR.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) MB2040B1200G | US2:MB2040B1200G
Product Description SIEMENS LOW VOLTAGE UN-ASSEMBLED MOBILE HOME LOAD CENTER PANEL. BOX FACTORY INSTALLED MAIN BREAKER 20 (1 INCH) SPACES INTERIOR ALLOWING 40 MAX CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (200A). SPECIAL FEATURES: FACTORY INSTALLED GROUND BAR.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V8D
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 14.528 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621203009
Commodity Code 8537109050
LKZ_FDB/ CatalogID LV10.1
Product Group 5198
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 5913
UNSPSC 15 40-10-18-30
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;