11/25/2024 9:43:10 PM
Product Catalog
  • Product Catalog
Minimize
QA120AFC | US2:QA120AFC
Product
Siemens Low Voltage Residential Circuit Breakers Miniature Circuit Breakers AFCI - Combo AFCI 1-pole plug-on 10k are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. BREAKER 20A 1P 120V 10K QAF2 COMB AFCI
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) QA120AFC | US2:QA120AFC
Product Description Siemens Low Voltage Residential Circuit Breakers Miniature Circuit Breakers AFCI - Combo AFCI 1-pole plug-on 10k are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. BREAKER 20A 1P 120V 10K QAF2 COMB AFCI
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V2D
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 0.243 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621216252
Commodity Code 8536308000
LKZ_FDB/ CatalogID LV10.1
Product Group 5276
Group Code P320
Country of origin Philippines
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;