Siemens Low Voltage Residential Circuit Breakers Miniature Circuit Breakers GFCI - Personnel Protect 2-pole plug-on 10k are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. BREAKER 30A 2P 120/240V 10K QPF GFCI 5MA
Notes
Product was deleted without replacement
.
Article Number (Market Facing Number) |
QF230 | US2:QF230 |
Product Description |
Siemens Low Voltage Residential Circuit Breakers Miniature Circuit Breakers GFCI - Personnel Protect 2-pole plug-on 10k are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. BREAKER 30A 2P 120/240V 10K QPF GFCI 5MA
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 11/18/2016 |
Notes |
Product was deleted without replacement
.
|
Price Group |
V35 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
1.036 lb |
Packaging Dimension |
6.693 x 12.598 x 7.874 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
783643148567 |
Commodity Code |
8536308000 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5277 |
Group Code |
P320 |
Country of origin |
Philippines |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|