SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
QSA2020SPDP | US2:QSA2020SPDP
Product
Siemens Low Voltage Residential Circuit Breakers Miniature Thermal Mag Circuit Breakers - Surge are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. Type: QSA Application: Electrical Distribution Standard: UL 489 Voltage Rating: 120V Amperage Rating: 20-20A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 1P Connection: PLUG-IN Length: 4.5 Width: 3.3 Height: 2.2
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) QSA2020SPDP | US2:QSA2020SPDP
Product Description Siemens Low Voltage Residential Circuit Breakers Miniature Thermal Mag Circuit Breakers - Surge are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. Type: QSA Application: Electrical Distribution Standard: UL 489 Voltage Rating: 120V Amperage Rating: 20-20A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 1P Connection: PLUG-IN Length: 4.5 Width: 3.3 Height: 2.2
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V7E
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 34 Day/Days
Net Weight (lb) 0.904 lb
Packaging Dimension 3.15 x 4.331 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892280784
Commodity Code 8535400000
LKZ_FDB/ CatalogID LV10.1
Product Group 5200
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
IDEA 4 4813
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
;