06/01/2024 5:12:53 PM
Product Catalog
  • Product Catalog
Minimize
S1836L3150 | US2:S1836L3150
Product
SIEMENS LOW VOLTAGE ES SERIES LOAD CENTER. MAIN LUG WITH 18 1-INCH SPACES ALLOWING MAX 36 CIRCUITS. 3-PHASE 4-WIRE SYSTEM RATED 120/240V OR 120/208V (150A) 100KA INTERRUPT. SPECIAL FEATURES: ALUMINUM BUS, GRAY TRIM, NEMA TYPE1 ENCLOSURE FOR INDOOR USE.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) S1836L3150 | US2:S1836L3150
Product Description SIEMENS LOW VOLTAGE ES SERIES LOAD CENTER. MAIN LUG WITH 18 1-INCH SPACES ALLOWING MAX 36 CIRCUITS. 3-PHASE 4-WIRE SYSTEM RATED 120/240V OR 120/208V (150A) 100KA INTERRUPT. SPECIAL FEATURES: ALUMINUM BUS, GRAY TRIM, NEMA TYPE1 ENCLOSURE FOR INDOOR USE.
Product family MLO
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V1Q
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 29 Day/Days
Net Weight (lb) 24.052 lb
Packaging Dimension 4.724 x 15.748 x 28.346
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643925487
Commodity Code 8537109050
LKZ_FDB/ CatalogID LV10.1
Product Group 5197
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
UNSPSC 15 39-12-11-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;