04/24/2024 4:34:46 PM
Product Catalog
  • Product Catalog
Minimize
WP4411RJB | US2:WP4411RJB
Product
Image similar
Siemens Low Voltage's Multi-Family Metering Line of PAK Metering: Standard 125A as part of the PAK Metering: Standard 125A Group. Type: UNI-PAK Features: HORN BYPASS Appn: GARDEN - STYLE Std: UL-50,67,414 V. Rating: 120/240V A. Rating: 400A Phase: 1PH Size: 9.00 x 26.74 x 48.630 No. Of Cutouts: 11 Cutout Size: 1 x (1/2,3/4,1,1-1/4"), 6 x (2-1/2,2,1-1/2,1-1/4,1"), 2 x (4,3-1/2,3,2-1/2,2"), 2X4" Cable Entry: TOP OR BOTTOM FEED Terminal: 3X2 STUDS. Insulated.Appn:. Wall Mounted. Enclosure: RINGLESS
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) WP4411RJB | US2:WP4411RJB
Product Description Siemens Low Voltage's Multi-Family Metering Line of PAK Metering: Standard 125A as part of the PAK Metering: Standard 125A Group. Type: UNI-PAK Features: HORN BYPASS Appn: GARDEN - STYLE Std: UL-50,67,414 V. Rating: 120/240V A. Rating: 400A Phase: 1PH Size: 9.00 x 26.74 x 48.630 No. Of Cutouts: 11 Cutout Size: 1 x (1/2,3/4,1,1-1/4"), 6 x (2-1/2,2,1-1/2,1-1/4,1"), 2 x (4,3-1/2,3,2-1/2,2"), 2X4" Cable Entry: TOP OR BOTTOM FEED Terminal: 3X2 STUDS. Insulated.Appn:. Wall Mounted. Enclosure: RINGLESS
Product family Uni-Pak Metering Ringless Style
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NSB
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 233 Day/Days
Net Weight (lb) 109.239 lb
Packaging Dimension 26.378 x 48.425 x 8.661
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892875621
Commodity Code 8537109050
LKZ_FDB/ CatalogID LV10.1
Product Group 5186
Group Code P320
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-24-90
eClass 6 27-14-24-90
eClass 7.1 27-14-24-90
eClass 8 27-14-24-90
eClass 9 27-14-24-90
eClass 9.1 27-14-24-90
UNSPSC 15 39-12-11-02
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;