Enclosed soft starter, Controller 3RW40381BB14, Std duty rating 20HP @200V, Std duty current rating 62A Control voltage 110-230 AC/DC Combination type, 100A circuit breaker, Enclosure type NEMA 3/3R Weather proof outdoor use
Notes
Product was deleted without replacement
.
Article Number (Market Facing Number) |
74GR36DFAP | US2:74GR36DFAP |
Product Description |
Enclosed soft starter, Controller 3RW40381BB14, Std duty rating 20HP @200V, Std duty current rating 62A Control voltage 110-230 AC/DC Combination type, 100A circuit breaker, Enclosure type NEMA 3/3R Weather proof outdoor use
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 05/30/2023 |
Notes |
Product was deleted without replacement
.
|
Price Group |
UJY |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
90 Day/Days |
Net Weight (lb) |
73.149 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
040892647297 |
Commodity Code |
8536504000 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
4606 |
Group Code |
R711 |
Country of origin |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|