03/28/2024 11:06:55 AM
Product Catalog
  • Product Catalog
Minimize
74KT33BGAF | US2:74KT33BGAF
No picture available
SOFTSTART,FSM,180A,380/415V,N1, SOFTSTART,FSM,180A,380/415V,N1,
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 74KT33BGAF | US2:74KT33BGAF
Product Description SOFTSTART,FSM,180A,380/415V,N1, SOFTSTART,FSM,180A,380/415V,N1,
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 05/30/2023
Notes
Product was deleted without replacement
.
Price data
Price Group UJY
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 90 Day/Days
Net Weight (lb) 216.450 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783087842939
Commodity Code 8536504000
LKZ_FDB/ CatalogID CC-IC10
Product Group 4606
Group Code R711
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;