Duplex starter W/O alternator Size 1 Three phase full voltage Amb compensate bimetal OLrelay Contactor amp rating 27Amp 110VAC 50HZ / 120VAC 60HZ coil Non-combination type Encl NEMA type 4 painted steel Water/dust tight weather proof
Notes
Product was deleted without replacement
.
Article Number (Market Facing Number) |
83DP95EF81 | US2:83DP95EF81 |
Product Description |
Duplex starter W/O alternator Size 1 Three phase full voltage Amb compensate bimetal OLrelay Contactor amp rating 27Amp 110VAC 50HZ / 120VAC 60HZ coil Non-combination type Encl NEMA type 4 painted steel Water/dust tight weather proof
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 05/23/2022 |
Notes |
Product was deleted without replacement
.
|
Price Group |
NZF |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
11 Day/Days |
Net Weight (lb) |
40.080 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621713645 |
Commodity Code |
8536504000 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5424 |
Group Code |
R711 |
Country of origin |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|