SIEMENS LOW VOLTAGE EG FRAME CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. NON UL HEG FRAME WITH HIGH BREAKING CAPACITY. 15A 1-POLE (25KAIC AT 347V) (65KAIC AT 277V). SPECIAL FEATURES: 50 DEG CALIBRATION, LINE AND LOAD SIDE LUGS (TA1EG10) WIRE RANGE: 8 - 1/0 AWS (CU/AL). DIMENSIONS (W x H x D) IN: 1 x 5.5 x 3.
Notes
Product is no longer available
Additional Information:3VA51956ED110AA0, USER IS RESPONSIBLE TO CHECK FORM,FIT&FUNCTION IN APPLICATION.
.
Article Number (Market Facing Number) |
HEG1C015L | US2:HEG1C015L |
Product Description |
SIEMENS LOW VOLTAGE EG FRAME CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. NON UL HEG FRAME WITH HIGH BREAKING CAPACITY. 15A 1-POLE (25KAIC AT 347V) (65KAIC AT 277V). SPECIAL FEATURES: 50 DEG CALIBRATION, LINE AND LOAD SIDE LUGS (TA1EG10) WIRE RANGE: 8 - 1/0 AWS (CU/AL). DIMENSIONS (W x H x D) IN: 1 x 5.5 x 3.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2022 |
Notes |
Product is no longer available
Additional Information:3VA51956ED110AA0, USER IS RESPONSIBLE TO CHECK FORM,FIT&FUNCTION IN APPLICATION.
.
|
Price Group |
NDN |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (lb) |
2.205 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
783643574618 |
Commodity Code |
8536200020 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5192 |
Group Code |
P360 |
Country of origin |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|