11/21/2024 3:50:33 PM
Product Catalog
  • Product Catalog
Minimize
A5E03644134
Product
Image similar
SITRANS F M MAG 8000 GSM/GPRRS add-on Op Instr En
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E03644134
Product Description SITRANS F M MAG 8000 GSM/GPRRS add-on Op Instr En
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 147
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.044 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 4901990099
LKZ_FDB/ CatalogID FI01-3
Product Group 4837
Group Code R3P3
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-10
eClass 14 27-20-04-10
eClass 6 27-20-04-10
eClass 7.1 27-20-04-10
eClass 8 27-20-04-10
eClass 9 27-20-04-10
eClass 9.1 27-20-04-10
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;