08/13/2020 11:47:04 AM
Product Catalog
  • Product Catalog
Minimize
LZS:MT78750 | LZS:MT78750
Product
Plug-in socket for fastening to standard mounting rail 11-pole round Overall width 38 mm
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) LZS:MT78750 | LZS:MT78750
Product Description Plug-in socket for fastening to standard mounting rail 11-pole round Overall width 38 mm
Product family LZS coupling relays with plug-in relays
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N79
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (lb) 0.121 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension 1.496 x 2.441 x 1.102
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209674806
UPC 040892618969
Commodity Code 85369095
LKZ_FDB/ CatalogID CC-IC10
Product Group 5816
Group Code R711
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-37-16-01
eClass 7.1 27-37-16-01
eClass 8 27-37-16-01
eClass 9 27-37-16-01
eClass 9.1 27-37-16-01
ETIM 4 EC001437
ETIM 5 EC001437
ETIM 6 EC001437
ETIM 7 EC001437
IDEA 4 2982
UNSPSC 14 39-12-23-34
UNSPSC 15 31-16-23-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece