SIPLUS ET 200S F-DQ 24V PROFIsafe based on 6ES7138-4FB04-0AB0 with conformal coating, -25…+60 °C, electronic module for ET 200S, 4 F-DQ PROFIsafe, 24 V DC/2 A, 30 mm overall width, up to category 4 (EN 954-1)/ SIL3 (IEC 61508)/PLE (ISO 13849), can also be used in PROFINET configurations with IM 151-3 HF
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG1138-4FB04-2AB0 |
Product Description |
SIPLUS ET 200S F-DQ 24V PROFIsafe based on 6ES7138-4FB04-0AB0 with conformal coating, -25…+60 °C, electronic module for ET 200S, 4 F-DQ PROFIsafe, 24 V DC/2 A, 30 mm overall width, up to category 4 (EN 954-1)/ SIL3 (IEC 61508)/PLE (ISO 13849), can also be used in PROFINET configurations with IM 151-3 HF
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.2023 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
OZ / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
40 Day/Days |
Net Weight (kg) |
0.092 Kg |
Packaging Dimension |
6.50 x 9.00 x 3.50 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618045807 |
UPC |
804766534331 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4398 |
Group Code |
R151 |
Country of origin
(The product's origin may vary depending on our adaptable production planning. While we specify the primary country of origin here, please don't hesitate to reach out to your local Siemens contact for any necessary support) |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.09.2014 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|