SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7138-7FD00-0AB0
Product
SIMATIC, fail-safe electronic module for ET200iSP, 4 F-DO 17.4 V/40 mA Ex I, up to category 4 (EN954-1)/ SIL3 (IEC61508)/PLE (ISO13849), Ex ib (ia Ga) IIC T4 Gb, Ex ib [ia IIIC Da] IIC T4 Gb, Ex ib [ia] I Mb
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7138-7FD00-0AB0
Product Description SIMATIC, fail-safe electronic module for ET200iSP, 4 F-DO 17.4 V/40 mA Ex I, up to category 4 (EN954-1)/ SIL3 (IEC61508)/PLE (ISO13849), Ex ib (ia Ga) IIC T4 Gb, Ex ib [ia IIIC Da] IIC T4 Gb, Ex ib [ia] I Mb
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 0G / 287
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0.351 Kg
Packaging Dimension 13.90 x 16.20 x 4.10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169227353
UPC 040892604535
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group 2459
Group Code R336
Country of origin (The product's origin may vary depending on our adaptable production planning. While we specify the primary country of origin here, please don't hesitate to reach out to your local Siemens contact for any necessary support) Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.07.2010
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number e5d613a6-bc2e-4fbb-80ce-878d7572161e
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7138-7FN00-0AB0
SIMATIC, fehlersicheres Elektronikmodul für ET200iSP, 8F-DI NAMUR Ex I, bis Katogorie 4 (EN954-1)/ SIL3 (IEC61508)/PLE (ISO13849), Ex ib [ia Ga] IIC T4 Gb, Ex ib [ia IIIC Da] IIC T4 Gb, Ex ib [ia] I Mb
6ES7152-1AA00-0AB0
SIMATIC Interfacemodul IM152-1DP für ET200iSP, PROFIBUS Anschaltung Standard, und redundanter Betrieb, Ex ib IIC T4 Gb, Ex ib I Mb
6ES7152-1BA00-0AB0
SIMATIC Interfacemodul IM 152-1PN für ET200iSP, PROFINET Anschaltung Standard, und redundanter Betrieb, inkl., 2x SFP Transceiver Ex, Multimode-Glasfaser, LC, 50/125µm und 62.5/125µm, Ex ib IIC T4 Gb, Ex ib I Mb
6ES7155-5AA01-0AB0
SIMATIC ET 200MP. PROFINET IO-Device Interface-Modul IM 155-5 PN ST für ET 200MP Elektronikmodule; bis zu 12 IO-Module ohne PS; bis zu 30 IO-Module mit zusätzlicher PS; integrierter 2PORT-Switch; RJ45 Shared Device; MRP; IRT >=0,25ms; Taktsynchronität FW-Update; I&M0...3; FSU mit 500ms
3KF3325-2LF11
Lasttrennschalter mit Sicherung 250A, Baugr. 3, 3-polig für NH-Sicherung Gr. 0 und 1 Frontantrieb links Komplettgerät mit Direktantrieb grau Flachanschluss
;