SIMATIC ET 200SP, TM SIWAREX WP321 ST, single-channel weighing module for platform or hopper scales with analog load cells, 1xRS485, 1xLC load cell interface (1-4mV/V), suitable for BU type A0, packing quantity: 1 unit
Article Number (Market Facing Number) |
7MH4138-6AA00-0BA0 |
Product Description |
SIMATIC ET 200SP, TM SIWAREX WP321 ST, single-channel weighing module for platform or hopper scales with analog load cells, 1xRS485, 1xLC load cell interface (1-4mV/V), suitable for BU type A0, packing quantity: 1 unit
|
Product family |
TM SIWAREX WP321 ST weighing electronics |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
2L / 8W3 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
0.200 Kg |
Packaging Dimension |
134.00 x 154.00 x 89.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169846325 |
UPC |
887621822002 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
WT10 |
Product Group |
4909 |
Group Code |
R3P5 |
Country of origin
(The product's origin may vary depending on our adaptable production planning. While we specify the primary country of origin here, please don't hesitate to reach out to your local Siemens contact for any necessary support) |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05.02.2014 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-32-03-01 |
eClass |
14 |
27-32-03-01 |
eClass |
6 |
27-32-03-01 |
eClass |
7.1 |
27-32-03-01 |
eClass |
8 |
27-32-03-01 |
eClass |
9 |
27-32-03-01 |
eClass |
9.1 |
27-32-03-01 |
ETIM |
8 |
EC003997 |
ETIM |
9 |
EC003997 |
|
|
|
|