22.12.2024 1:48:13 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RK1301-0CB20-0AA4
No picture available
DSS1E-X FOR ET200S HIGH FEATURE DIRECT SOFT STARTER SETTING RANGE 2.4...16A ELECTRONIC SWITCHING ELECTRONIC PROTECTION AC-3/TO 7.5KW/400V EXPANDABLE FOR BRAKE CONTROL MODULE 2DI MODULE MOTORSTARTER ES SIGNAL FROM CIRCUIT-BREAKER PARAMETERIZABLE
Notes
Product is no longer available. Successor: 3RK1301-0CB20-0AB4
3RK1301-0CB20-0AB4 Compare Products
Sucessor:REPLACEMENT TYPE 3RK1301-0CB20-0AB4, OBSERVE COMMISIONING NOTES
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK1301-0CB20-0AA4
Product Description DSS1E-X FOR ET200S HIGH FEATURE DIRECT SOFT STARTER SETTING RANGE 2.4...16A ELECTRONIC SWITCHING ELECTRONIC PROTECTION AC-3/TO 7.5KW/400V EXPANDABLE FOR BRAKE CONTROL MODULE 2DI MODULE MOTORSTARTER ES SIGNAL FROM CIRCUIT-BREAKER PARAMETERIZABLE
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10.02.2014
Notes
Product is no longer available. Successor: 3RK1301-0CB20-0AB4
3RK1301-0CB20-0AB4 Compare Products
Sucessor:REPLACEMENT TYPE 3RK1301-0CB20-0AB4, OBSERVE COMMISIONING NOTES
Substitute information
Substitute 3RK1301-0CB20-0AB4
Substitute Description DSS1E-X for ET200S High Feature direct soft starter Setting range 2.4...16 A Electronic switching Electronic protection AC-3, up to 7.5 kW / 400 V expandable for Brake control module 2DI module Motor starter ES Circuit breaker signaling parameterizable DPV 1-capable PROFIENERGY-capable to PN
Price data
Region Specific PriceGroup / Headquarter Price Group 42D / 42D
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LCO-----
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 1,188 Kg
Packaging Dimension 229,00 x 333,00 x 132,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209679276
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 3723
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.05.2009
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;