22.12.2024 3:26:29 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RV2111-0JA10
Product
Circuit breaker size S00 for motor protection, CLASS 10 with overload relay function A-release 0.7...1 A N-release 13 A screw terminal Standard switching capacity
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RV2111-0JA10
Product Description Circuit breaker size S00 for motor protection, CLASS 10 with overload relay function A-release 0.7...1 A N-release 13 A screw terminal Standard switching capacity
Product family SIRIUS 3RV2 motor starter protectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41E / 41E
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,401 Kg
Packaging Dimension 72,50 x 108,00 x 104,50
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209713307
UPC 662643923025
Commodity Code 85362010
LKZ_FDB/ CatalogID CC-IC10
Product Group 5332
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-01
eClass 14 27-37-04-01
eClass 6 27-37-04-01
eClass 7.1 27-37-04-01
eClass 8 27-37-04-01
eClass 9 27-37-04-01
eClass 9.1 27-37-04-01
ETIM 7 EC000074
ETIM 8 EC000074
ETIM 9 EC000074
IDEA 4 4845
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
;