SIMATIC IPC547G (Rack PC, 19", 4HU); Interfaces: 2x USB 3.0 on the front; 2x Intel Gigabit Ethernet, 2x PS/2, Audio on the rear side; 7 slots: 5x PCI Express, 2x PCI, Temperature and Fan monitoring; Watchdog; Card retainer Core i5-6500 (4C/4T, 3.2 (3.6) GHz, 6 MB cache); Mainboard: (chipset H110, 1x DVI-D, 1x display port V1.2, 2x USB 3.0 and 4x USB 2.0 on the rear side) 1x 1 TB HDD, internal, (0.2 g vibration, 1 g shock) 4 GB DDR4 SD-RAM (1x 4 GB), Single channel Enclosure blue chromated, 100/240V AC industrial power supply unit, without removable data storage media Graphics onboard Without operating system without expansions (software) Power supply cable Europe
Notes
Product was deleted without replacement
Sucessor:"Core i5-6500" option no longer available
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG4104-4CA01-0XX1 |
Product Description |
SIMATIC IPC547G (Rack PC, 19", 4HU); Interfaces: 2x USB 3.0 on the front; 2x Intel Gigabit Ethernet, 2x PS/2, Audio on the rear side; 7 slots: 5x PCI Express, 2x PCI, Temperature and Fan monitoring; Watchdog; Card retainer Core i5-6500 (4C/4T, 3.2 (3.6) GHz, 6 MB cache); Mainboard: (chipset H110, 1x DVI-D, 1x display port V1.2, 2x USB 3.0 and 4x USB 2.0 on the rear side) 1x 1 TB HDD, internal, (0.2 g vibration, 1 g shock) 4 GB DDR4 SD-RAM (1x 4 GB), Single channel Enclosure blue chromated, 100/240V AC industrial power supply unit, without removable data storage media Graphics onboard Without operating system without expansions (software) Power supply cable Europe
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.10.2024 |
Notes |
Product was deleted without replacement
Sucessor:"Core i5-6500" option no longer available
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
17,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
IC10 |
Product Group |
3361 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.04.2016 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|