05.10.2023 4:11:57 AM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4112-2GB43-4FA3
Product
Image similar
SIMATIC IPC647D (Rack PC, 19", 2 HU); 2x Gbit Ethernet (IE/PN), RJ45; 1x DVI-I; 2x display ports; 1x COM 1; 2x PS/2; audio; 4x USB 3.0, incl. 1x internal; 3x USB 2.0; Temp. and fan monitoring; Watchdog, Card retainer Core I5-4570TE (2C/4T, 2.7 (3.3) GHz, 4 MB cache, TB, VT-D, AMT); mainboard without fieldbus 1 TB HDD SATA, internal 0.5 G vibration, 5 G shock 16 GB DDR3 SD-RAM (2x 8 GB), Dual channel Bus module 2 slots: 2x PCIE X16; DVD +/-RW (SLIM) COM2; LPT (1 slot occupied) +PCIe x16 graphics card (dual head: 2x VGA or 2x DVI-D), 1 GB, (1 slot occupied) Windows Server 2008 R2 Standard Edition incl. 5 clients, 64 bit, MUI (de, en, fr, es, it), SP1 SIMATIC PC DiagMonitor V5.0 enclosed 110/240V industrial power supply unit; with NAMUR, Power supply cable USA
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4112-2GB43-4FA3
Product Description SIMATIC IPC647D (Rack PC, 19", 2 HU); 2x Gbit Ethernet (IE/PN), RJ45; 1x DVI-I; 2x display ports; 1x COM 1; 2x PS/2; audio; 4x USB 3.0, incl. 1x internal; 3x USB 2.0; Temp. and fan monitoring; Watchdog, Card retainer Core I5-4570TE (2C/4T, 2.7 (3.3) GHz, 4 MB cache, TB, VT-D, AMT); mainboard without fieldbus 1 TB HDD SATA, internal 0.5 G vibration, 5 G shock 16 GB DDR3 SD-RAM (2x 8 GB), Dual channel Bus module 2 slots: 2x PCIE X16; DVD +/-RW (SLIM) COM2; LPT (1 slot occupied) +PCIe x16 graphics card (dual head: 2x VGA or 2x DVI-D), 1 GB, (1 slot occupied) Windows Server 2008 R2 Standard Edition incl. 5 clients, 64 bit, MUI (de, en, fr, es, it), SP1 SIMATIC PC DiagMonitor V5.0 enclosed 110/240V industrial power supply unit; with NAMUR, Power supply cable USA
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2021
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 14,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621780982
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 3351
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.12.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;