05.10.2023 4:14:49 AM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7260-0AA10-0XX0
Product
Image similar
SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 15" Touch (1280x 800); with front USB Celeron G1820TE (2C/2T, 2.2 GHz, 2 MB cache) 500 GB HDD SATA; 2 GB DDR3 1600 DIMM; 2x PCI without expansion (HW) without operating system without expansion (software) AC 110/230V industrial power supply unit with NAMUR; Power supply cable Europe
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7260-0AA10-0XX0
Product Description SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 15" Touch (1280x 800); with front USB Celeron G1820TE (2C/2T, 2.2 GHz, 2 MB cache) 500 GB HDD SATA; 2 GB DDR3 1600 DIMM; 2x PCI without expansion (HW) without operating system without expansion (software) AC 110/230V industrial power supply unit with NAMUR; Power supply cable Europe
Product family Ordering Data Overview
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 31.12.2022
Price data
Region Specific PriceGroup / Headquarter Price Group 2ET / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Standard lead time ex-works 30 Day/Days
Net Weight (kg) 17,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80.1U
Product Group 4385
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 14.08.2014
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 12 19-20-01-03
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 7 EC001414
ETIM 8 EC001414
IDEA 4 6607
UNSPSC 15 43-21-15-06
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;