- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Medium-Voltage Components
- Services
- ... and everything else you need
| |
*** Spare part *** SIMATIC ET 200SP, digital input module, DI 16X 24 V DC Standard, suitable for BU type A0, color code CC00, module diagnostics
Notes
Article Number (Market Facing Number) |
6ES7131-6BH00-0BA0 |
Product Description |
*** Spare part *** SIMATIC ET 200SP, digital input module, DI 16X 24 V DC Standard, suitable for BU type A0, color code CC00, module diagnostics
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2021 |
Notes |
|
Successor |
6ES7131-6BH01-0BA0 |
Successor Description |
SIMATIC ET 200SP, Digital input module, DI 16x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 Piece, fits to BU-type A0, Colour Code CC00, input delay time 0,05..20ms, diagnostics wire break, diagnostics supply voltage |
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Standard lead time ex-works |
1 Day/Days |
Net Weight (kg) |
0,037 Kg |
Packaging Dimension |
6,50 x 7,80 x 2,30 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515080763 |
UPC |
887621167226 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
4B12 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 31.01.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
1f9883ef-366e-4dfa-9880-2423ffc3915b |
|
Not available |
|
|
|