SIMATIC ET 200SP, PROFINET bundle IM, IM 155-6PN ST, max. 32 I/O modules and 16 ET 200AL modules, single hot swap, bundle consists of: Interface module (6ES7155-6AU00-0BN0), Server module (6ES7193-6PA00-0AA0), Bus adapter BA 2xRJ45 (6ES7193-6AR00-0AA0)
Notes
Article Number (Market Facing Number) |
6ES7155-6AA00-0BN0 |
Product Description |
SIMATIC ET 200SP, PROFINET bundle IM, IM 155-6PN ST, max. 32 I/O modules and 16 ET 200AL modules, single hot swap, bundle consists of: Interface module (6ES7155-6AU00-0BN0), Server module (6ES7193-6PA00-0AA0), Bus adapter BA 2xRJ45 (6ES7193-6AR00-0AA0)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 15.03.2020 |
Notes |
|
Successor |
6ES7155-6AA02-0BN0 |
Successor Description |
SIMATIC ET 200SP, bundle PROFINET interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, PN security class 1, bundle consists of: interface module (6ES7155-6AU02-0BN0), server module (6ES7193-6PA00-0AA0), SIMATIC bus adapter BA 2x RJ45 (6ES7193-6AR00-0AA0) |
Region Specific PriceGroup / Headquarter Price Group |
2ET / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,247 Kg |
Packaging Dimension |
8,30 x 12,20 x 6,30 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515080831 |
UPC |
040892933543 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
ST9.76 |
Product Group |
4B12 |
Group Code |
R111 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 31.01.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|