********** Replacement part ********* SIMATIC DP, Field device interface DP/PA coupler FDC157-0 not Ex-Version 1000mA/31V Field bus coupler between PROFIBUS DP and PROFIBUS PA Integrated diagnostics slave can be operated redundantly for extended temperature range Type of protection IP 20
Notes
Article Number (Market Facing Number) |
6ES7157-0AC83-0XA0 |
Product Description |
********** Replacement part ********* SIMATIC DP, Field device interface DP/PA coupler FDC157-0 not Ex-Version 1000mA/31V Field bus coupler between PROFIBUS DP and PROFIBUS PA Integrated diagnostics slave can be operated redundantly for extended temperature range Type of protection IP 20
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.07.2020 |
Notes |
|
Successor |
6ES7157-0AC85-0XA0 |
Successor Description |
Field Device Coupler FDC 157 physical interface for PROFIBUS PA or Foundation Fieldbus H1 integrated bus supply up to 1000 mA with redundancy capability integrated diagnostics Degree of protection IP20 for extended temperature range |
Region Specific PriceGroup / Headquarter Price Group |
2AL / 2AL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,589 Kg |
Packaging Dimension |
13,20 x 15,50 x 8,90 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515074106 |
UPC |
662643230741 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
4353 |
Group Code |
R116 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.11.2009 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|