SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7317-6TJ10-0AB0
No picture available
SIMATIC S7-300, CPU 317T-2 DP, CENTRAL PROCESSING UNIT FOR PLC AND TECHNOLOGY 512 KBYTE WORKING MEMORY, 1. INTERFACE MPI/DP 12MBIT/S 2. INTERFACE DP(DRIVE), INTEGRATED I/O FOR TECHNOLOGY FRONT CONNECTOR (1 X 40PIN) AND MICRO MEMORY CARD MIN. 4MB NECESSARY
Notes
Product is no longer available. Successor:
6ES7317-7TK10-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7317-6TJ10-0AB0
Product Description SIMATIC S7-300, CPU 317T-2 DP, CENTRAL PROCESSING UNIT FOR PLC AND TECHNOLOGY 512 KBYTE WORKING MEMORY, 1. INTERFACE MPI/DP 12MBIT/S 2. INTERFACE DP(DRIVE), INTEGRATED I/O FOR TECHNOLOGY FRONT CONNECTOR (1 X 40PIN) AND MICRO MEMORY CARD MIN. 4MB NECESSARY
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2014
Notes
Product is no longer available. Successor:
6ES7317-7TK10-0AB0 Compare Products
Successor information
Successor 6ES7317-7TK10-0AB0
Successor Description SIMATIC S7-300, CPU 317T-3 PN/DP, Central processing unit for PLC and technology tasks, 1024 KB work memory, 1st interface MPI/DP 12 Mbit/s, 2nd interface DP (drive), 3rd interface Ethernet PROFINET with 2-port switch, Integr. I/O for technology, Front connector (1x 40-pole) and Micro Memory Card min. 8 MB required
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,812 Kg
Packaging Dimension 15,00 x 16,50 x 12,50
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515069805
UPC 662643170948
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4256
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.12.2008
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;