SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7318-3EL00-0AB0
Product
***Spare part*** SIMATIC S7-300 CPU 319-3 PN/DP, Central processing unit with 1.4MB memory, 1st interface MPI/DP 12 Mbit/s, 2nd interface DP master/slave 3rd interface Ethernet PROFINET, Micro Memory Card required
Notes
Product is no longer available. Successor:
6ES7318-3EL01-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
9TM1276-1XA11-1AN1
SITRAIN Learning Membership annual subscription (with automatic extension). you receive access to the digital learning platform SITRAIN access for independent, continuous and effective learning. - - consignee email address required for delivery; for this service, only the SITRAIN access-specific terms apply (see below); for questions about the product please contact sitrain.access.de@siemens.com
9LF1110-6DA13-2AB1
200 coins credit for technical expert consulting on current and discontinued products and prioritized callback Monday to Friday around the clock (24/5); the card is provided by email; valid for 36 months from date of purchase number of billing units for services (coins)*: prioritized callback: 100 coins 1 hour of technical support: current products: 200 coins discontinued products: 200 coins *For regional service provision, fewer coins may be charged
Product
Article Number (Market Facing Number) 6ES7318-3EL00-0AB0
Product Description ***Spare part*** SIMATIC S7-300 CPU 319-3 PN/DP, Central processing unit with 1.4MB memory, 1st interface MPI/DP 12 Mbit/s, 2nd interface DP master/slave 3rd interface Ethernet PROFINET, Micro Memory Card required
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2023
Notes
Product is no longer available. Successor:
6ES7318-3EL01-0AB0 Compare Products
Successor information
Successor 6ES7318-3EL01-0AB0
Successor Description SIMATIC S7-300 CPU 319-3 PN/DP, Central processing unit with 2 MB work memory, 1st interface MPI/DP 12 Mbit/s, 2nd interface DP master/slave 3rd interface Ethernet PROFINET, with 2-port switch, Micro Memory Card required
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 1,331 Kg
Packaging Dimension 13,20 x 14,90 x 13,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515073154
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4256
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.03.2008
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;