SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7334-0KE80-0AB0
No picture available
SIMATIC S7-300, ANALOG MODULE SM 334, OPTICALLY ISOLATED, FOR EXPANDED TEMPERATURE RANGE 4 AI/2 AO, 12 BIT 0-10 V, PT100 (CLIMAT RANGE -120 - 155 DEGR.) 20 PIN
Notes
Product is no longer available. Successor:
6AG1334-0KE00-7AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7334-0KE80-0AB0
Product Description SIMATIC S7-300, ANALOG MODULE SM 334, OPTICALLY ISOLATED, FOR EXPANDED TEMPERATURE RANGE 4 AI/2 AO, 12 BIT 0-10 V, PT100 (CLIMAT RANGE -120 - 155 DEGR.) 20 PIN
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2006
Notes
Product is no longer available. Successor:
6AG1334-0KE00-7AB0 Compare Products
Successor information
Successor 6AG1334-0KE00-7AB0
Successor Description SIPLUS S7-300 SM 334 4AI 2AQ based on 6ES7334-0KE00-0AB0 with conformal coating, -25…+70 °C, analog module isolated, 4 AI/2 AQ, 12 bit, 0-10 V for Pt100 (climatic range -120-155 degrees) and 10 kOhm measuring range, 1x 20-pole
Price data
Region Specific PriceGroup / Headquarter Price Group 2D0 / 2D0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,291 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515061366
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 2288
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;