SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7414-2XG01-0AB0
No picture available
SIMATIC S7-400, CPU 414-2 DP CENTRAL PROCESSING UNIT WITH: MULTI-POINT MPI INTERFACE INTEGR. PROFIBUS-DP INTERFACE
Notes
Product is no longer available. Successor:
6ES7414-2XL07-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7414-2XG01-0AB0
Product Description SIMATIC S7-400, CPU 414-2 DP CENTRAL PROCESSING UNIT WITH: MULTI-POINT MPI INTERFACE INTEGR. PROFIBUS-DP INTERFACE
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.05.2010
Notes
Product is no longer available. Successor:
6ES7414-2XL07-0AB0 Compare Products
Successor information
Successor 6ES7414-2XL07-0AB0
Successor Description SIMATIC S7-400, CPU 414-2 Central processing unit with: Work memory 2 MB, (1 MB code, 1 MB data), 1st interface MPI/DP 12 Mbit/s, 2nd interface PROFIBUS DP,
Price data
Region Specific PriceGroup / Headquarter Price Group 2E0 / 2E0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 1,455 Kg
Packaging Dimension 23,00 x 29,80 x 6,20
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515128717
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4303
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;