SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7672-7AC00-0YG0
No picture available
SIMATIC S7-1500, Software Controller CPU 1507S Version 1.8, single license for 1 installation, R-SW, software, documentation and license key download, R-SW Class A, 6 languages (de,en,fr,it,es,zh), executable in Windows 7 Reference HW: SIMATIC IPC4x 7D, IPC6x 7D, IPC8x 7D ******************************* E-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Sucessor:Successor: 6ES7672-7AC01-0YG0 (not spare part compatible)
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7672-7AC00-0YG0
Product Description SIMATIC S7-1500, Software Controller CPU 1507S Version 1.8, single license for 1 installation, R-SW, software, documentation and license key download, R-SW Class A, 6 languages (de,en,fr,it,es,zh), executable in Windows 7 Reference HW: SIMATIC IPC4x 7D, IPC6x 7D, IPC8x 7D ******************************* E-mail address required for delivery
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2018
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Sucessor:Successor: 6ES7672-7AC01-0YG0 (not spare part compatible)
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766170690
Commodity Code Not available
LKZ_FDB/ CatalogID ST9.WINAC
Product Group 4B64
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;