28.09.2023 12:20:35 PM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7810-5CC11-0YA7
No picture available
SIMATIC S7 STEP7 Prof 2010 SR4 without TIA Portal, data storage medium incl. Trial license for 14 days E-SW, SW and documentation on DVD, License key on DVD, Class A, 5 languages (D,E,F,S,I), executable under WinXP/Prof, Win 7 Ultimate, Win7 Professional, Reference HW: S7-300/400, C7
Notes
Product is no longer available. Successor: 6ES7810-5CC12-0YA7
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7810-5CC11-0YA7
Product Description SIMATIC S7 STEP7 Prof 2010 SR4 without TIA Portal, data storage medium incl. Trial license for 14 days E-SW, SW and documentation on DVD, License key on DVD, Class A, 5 languages (D,E,F,S,I), executable under WinXP/Prof, Win 7 Ultimate, Win7 Professional, Reference HW: S7-300/400, C7
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.03.2018
Notes
Product is no longer available. Successor: 6ES7810-5CC12-0YA7
Successor information
Successor 6ES7810-5CC12-0YA7
Successor Description SIMATIC S7, STEP 7 Prof. 2017 SR2, without TIA Portal data storage medium incl. Trial License for 21 days, E-SW, SW and docum. on DVD, license key on DVD, Class A, 5 languages (de,en,fr,es,it), executable in Windows Server 2008 R2 SP1, Windows Server 2012 R2 Windows Server 2016/2019, Windows 7 SP1, Windows 10 Professional, Windows 10 Enterprise Reference HW: S7-300/400, C7 ******************************* Content: 1x DVD
Price data
Region Specific PriceGroup / Headquarter Price Group 265 / 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 0,132 Kg
Packaging Dimension 18,90 x 23,90 x 2,50
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169220057
UPC 040892728514
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 4061
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;