05.05.2024 9:55:47 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-1FA00-0YA5
Product
SIMATIC S7-PLCSIM Advanced V1.0 SP1, Floating License; Option for simulation of S7-1500 & ET200SP; SW and documentation on DVD; License key on USB stick Class A; SW 1 language: English; Documentation bilingual: de,displays executable on Windows 7 (64 bit), Windows10 (64 bit)
Notes
Product is no longer available
Sucessor:A newer version is available: 6ES7823-1FA01-0YA5
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1FA00-0YA5
Product Description SIMATIC S7-PLCSIM Advanced V1.0 SP1, Floating License; Option for simulation of S7-1500 & ET200SP; SW and documentation on DVD; License key on USB stick Class A; SW 1 language: English; Documentation bilingual: de,displays executable on Windows 7 (64 bit), Windows10 (64 bit)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2021
Notes
Product is no longer available
Sucessor:A newer version is available: 6ES7823-1FA01-0YA5
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,233 Kg
Packaging Dimension 18,70 x 26,80 x 3,20
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622456835
UPC 804766335556
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 4A7Y
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;