***spare part*** SINAMICS G120 PM 250 Power Module with integrated class A filter capable of energy recovery 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 7.5 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -10 to +50 °C power low overload: 11 kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -10 to +40 °C 334x 189x 185 (HxWxD), FSC degree of protection IP20 without Control Unit and BOP
Notes
Article Number (Market Facing Number) |
6SL3225-0BE27-5AA0 |
Product Description |
***spare part*** SINAMICS G120 PM 250 Power Module with integrated class A filter capable of energy recovery 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 7.5 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -10 to +50 °C power low overload: 11 kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -10 to +40 °C 334x 189x 185 (HxWxD), FSC degree of protection IP20 without Control Unit and BOP
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2023 |
Notes |
|
Successor |
6SL3225-0BE27-5AA1 |
Successor Description |
SINAMICS G120 Power Module PM 250 with integrated Class A filter capable of energy recovery. 380-480 V 3 AC +10/-10% 47-63 Hz Power high overload: 7.5kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature 0 to +50 °C Power low overload: 11kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature 0 to +40 °C 334x 189x 185 (HxWxD), FSC Degree of protection IP20 without Control Unit and BOP |
Region Specific PriceGroup / Headquarter Price Group |
S60 / 3A2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
7,500 Kg |
Packaging Dimension |
255,00 x 390,00 x 220,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4019169455800 |
UPC |
Not available |
Commodity Code |
85044086 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9486 |
Group Code |
R2S3 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|