29.03.2024 5:31:39 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3244-0BB12-1PA0
No picture available
SINAMICS G120 CONTROL UNIT CU240E-2 DP E-TYPE SAFETY INTEGRATED STO PROFIBUS DP 6DI, 3DO, 2AI, 2AO, MAX 1F-DI PTC/KTY INTERFACE USB- AND SD/MMC-INTERFACE PROTECTION IP20 AMBIENT TEMP 0 TO +50 DEG C WITHOUT POWER MODULE AND PANEL
Notes
Product is no longer available. Successor:
6SL3244-0BB12-1PA1 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3244-0BB12-1PA0
Product Description SINAMICS G120 CONTROL UNIT CU240E-2 DP E-TYPE SAFETY INTEGRATED STO PROFIBUS DP 6DI, 3DO, 2AI, 2AO, MAX 1F-DI PTC/KTY INTERFACE USB- AND SD/MMC-INTERFACE PROTECTION IP20 AMBIENT TEMP 0 TO +50 DEG C WITHOUT POWER MODULE AND PANEL
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.03.2016
Notes
Product is no longer available. Successor:
6SL3244-0BB12-1PA1 Compare Products
Successor information
Successor 6SL3244-0BB12-1PA1
Successor Description SINAMICS G120 CONTROL UNIT CU240E-2 DP E-TYPE SAFETY INTEGRATED STO PROFIBUS DP 6DI, 3DO, 2AI, 2AO, MAX 1F-DI PTC/KTY INTERFACE USB- AND SD/MMC-INTERFACE PROTECTION IP20 AMBIENT TEMP 0 TO +50 DEG C WITHOUT POWER MODULE AND PANEL
Price data
Region Specific PriceGroup / Headquarter Price Group 3A2 / 3A2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : 3D225
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0,490 Kg
Packaging Dimension 93,00 x 240,00 x 68,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169459303
UPC 040892591064
Commodity Code 85049099
LKZ_FDB/ CatalogID D11.1SD
Product Group 9486
Group Code R2S3
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;