SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SN1118-0DK23-0AA0
Product
Image similar
***SPARE PART*** SIMODRIVE 611 DIGITAL HIGH PERFORMANCE, DIRECT MEAS. SYSTEM 2 AXES CLOSED-LOOP CONTROL PLUG-IN NC SOFTWARE, REQUIRED FROM 06.04.09
Notes
Product is no longer available
Sucessor:REPLACEMENT TYPE: 6SN1118-0DK23-0AA2
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SN1118-0DK23-0AA0
Product Description ***SPARE PART*** SIMODRIVE 611 DIGITAL HIGH PERFORMANCE, DIRECT MEAS. SYSTEM 2 AXES CLOSED-LOOP CONTROL PLUG-IN NC SOFTWARE, REQUIRED FROM 06.04.09
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 30.09.2014
Notes
Product is no longer available
Sucessor:REPLACEMENT TYPE: 6SN1118-0DK23-0AA2
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 7A5
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 3A225 / AL : 3A225
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515013921
UPC Not available
Commodity Code 85049090
LKZ_FDB/ CatalogID SD91.NC60
Product Group 9313
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;