SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SN1162-0BA02-0AA2
Product
Image similar
***SPARE PART*** SIMODRIVE 611 BUILT-ON FAN FOR 300 MM MODULES INT./EXT. COOLING UL DESIGN, NOT FOR: 6SN1123-1AA01-0FA0, -0FA1 AND 6SN1145-1BA01-0DA0, -0DA1
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SN1162-0BA02-0AA2
Product Description ***SPARE PART*** SIMODRIVE 611 BUILT-ON FAN FOR 300 MM MODULES INT./EXT. COOLING UL DESIGN, NOT FOR: 6SN1123-1AA01-0FA0, -0FA1 AND 6SN1145-1BA01-0DA0, -0DA1
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.04.2015
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 7A5
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 4,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515013006
UPC 662643069914
Commodity Code 84145935
LKZ_FDB/ CatalogID SD.NC60
Product Group 9313
Group Code R2S3
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;