16.11.2024 7:22:42 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MB6121-.....-....
Product
Image similar
LDS 6 Diode laser spectrometer, Central unit,
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MB6121-.....-....
Product Description LDS 6 Diode laser spectrometer, Central unit,
Product family 19" central unit
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 823 / 823
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A999F
Estimated dispatch time (Working Days) 80 Day/Days
Net Weight (kg) 19,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90271010
LKZ_FDB/ CatalogID PA10
Product Group 4650
Group Code R352
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2016
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-15-02-91
eClass 14 27-15-02-91
eClass 6 27-15-02-91
eClass 7.1 27-15-02-91
eClass 8 27-15-02-91
eClass 9 27-15-02-91
eClass 9.1 27-15-02-91
|
This product has to be configured before it can be ordered.
;