SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7KT1261
Product
data manager 7KT1261 3-phase measuring device and data collector for up to 96 outgoing load feeders configuration and read-out on responsive Web browser (PC, SmartPhone, tablet, etc.) data storage in the form of energy monitoring light extraction in various data formats, such as CSV
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KT1261
Product Description data manager 7KT1261 3-phase measuring device and data collector for up to 96 outgoing load feeders configuration and read-out on responsive Web browser (PC, SmartPhone, tablet, etc.) data storage in the form of energy monitoring light extraction in various data formats, such as CSV
Product family 7KT PAC1200 Measuring Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 15C / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,328 Kg
Packaging Dimension 112,00 x 88,00 x 164,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047624427529
UPC Not available
Commodity Code 90283019
LKZ_FDB/ CatalogID LV10
Product Group 5522
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 19.02.2024
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-03-01
eClass 14 27-20-03-01
eClass 6 27-20-03-01
eClass 7.1 27-20-03-01
eClass 8 27-20-03-01
eClass 9 27-20-03-01
eClass 9.1 27-20-03-01
ETIM 7 EC002301
ETIM 8 EC002301
ETIM 9 EC002301
|
Buy product
Quantity 1 Piece
;