25.04.2024 12:49:06 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
RUM:WIN5137-5-AC
Product
RUGGEDCOM WIN5137-5-AC Vehicular Subscriber -with external antenna connectors, RF cables (5 meters), 5 meter power cable (both vehicular and external power supply usage) and mounting kit, 3600 MHz to 3800 MHz, Standard Commercial Grade AC power injector-- power / data cable ordered separately
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) RUM:WIN5137-5-AC
Product Description RUGGEDCOM WIN5137-5-AC Vehicular Subscriber -with external antenna connectors, RF cables (5 meters), 5 meter power cable (both vehicular and external power supply usage) and mounting kit, 3600 MHz to 3800 MHz, Standard Commercial Grade AC power injector-- power / data cable ordered separately
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5R9 / 5R9
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : 5A002A2A2 / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 3,700 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621581855
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2475
Group Code R323
Country of origin Israel
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-02-12
eClass 6 19-17-02-01
eClass 7.1 19-17-02-01
eClass 8 19-17-02-01
eClass 9 19-17-02-01
eClass 9.1 19-17-02-01
ETIM 7 EC000816
ETIM 8 EC000816
ETIM 9 EC000816
|
Buy product
Quantity 1 Piece
;