SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7153-1AA02-0XB0
No picture available
SIMATIC DP, INTERFACE IM 153-1, FOR ET 200M, FOR MAX. 8 S7-300 MODULES
Notes
Product is no longer available. Successor:
6ES7153-1AA03-0XB0 Compare Products
List Price Show prices
Customer Net Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7153-1AA02-0XB0
Product Description SIMATIC DP, INTERFACE IM 153-1, FOR ET 200M, FOR MAX. 8 S7-300 MODULES
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.04.08
Notes
Product is no longer available. Successor:
6ES7153-1AA03-0XB0 Compare Products
Successor information
Successor 6ES7153-1AA03-0XB0
Successor Description SIMATIC DP, connection IM 153-1, for ET 200M, for max. 8 S7-300 modules
Price data
Price Group / Headquarter Price Group 2F0
List Price Show prices
Customer Net Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Transfer time EC Germany 1 Day/Days
Net Weight (kg) 0.304 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515059127
UPC Not available
Commodity Code 85389091
CatalogID ST9-E5
Product Group 2301
Group Code R111
Country of origin Germany
RoHS Conformity Date Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;