SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Industry Mall and SIOS are now SiePortal

SiePortal combines our Industry Mall with the Industry Online Support pages in a common interface. Step by step, all functions will be transferred to the new design. To learn more about the new design and navigation, we recommend you to take the Guided Tour. Here you will get some information on the main changes.

Taking the tour will redirect you to our new platform. You can always come back either by hitting back button on the browser or by opening the URL again.

Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK7443-5FX01-0XE0
No picture available
SIMATIC NET, CP 443-5 BASIC COMMUNICATIONS PROCESSOR FOR CONNECTING SIMATIC S7-400 TO PROFIBUS, FMS, S5-COMPATIBLE PG/OP AND S7 COMMUNICATION
Notes
Product is no longer available. Successor:
6GK7443-5FX02-0XE0 Compare Products
List Price Show prices
Customer Net Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK7443-5FX01-0XE0
Product Description SIMATIC NET, CP 443-5 BASIC COMMUNICATIONS PROCESSOR FOR CONNECTING SIMATIC S7-400 TO PROFIBUS, FMS, S5-COMPATIBLE PG/OP AND S7 COMMUNICATION
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.12.13
Notes
Product is no longer available. Successor:
6GK7443-5FX02-0XE0 Compare Products
Successor information
Successor 6GK7443-5FX02-0XE0
Successor Description ********** spare part ********* communications processor CP 443-5 Basic for connection of SIMATIC S7-400 to PROFIBUS FMS, S5-compatible, PG/OP and S7 communication.
Price data
Price Group / Headquarter Price Group Z1 / 5P2
List Price Show prices
Customer Net Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Transfer time EC Germany On request
Net Weight (kg) 0.807 Kg
Packaging Dimension 30.20 x 23.70 x 4.00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169016636
UPC Not available
Commodity Code 85176200
CatalogID IK-E
Product Group 4738
Group Code R320
Country of origin Germany
RoHS Conformity Date Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;