28.10.2024 10:21:11 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
3TF6833-8DM4-Z A02
Product
vacuum contactor AC-3e/AC-3 630 A, 335 kW / 400 V, Ue 1000 V, 3-pole, Uc: 220 V DC drive: conventional installed with series resistor with reversing contactor 3TC4417-4A DC economy circuit auxiliary contacts 3 NO + 3 NC main circuit: busbar control and auxiliary circuit: screw terminal without overvoltage damping in main circuit
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 3TF6833-8DM4-Z A02
Descripción de producto vacuum contactor AC-3e/AC-3 630 A, 335 kW / 400 V, Ue 1000 V, 3-pole, Uc: 220 V DC drive: conventional installed with series resistor with reversing contactor 3TC4417-4A DC economy circuit auxiliary contacts 3 NO + 3 NC main circuit: busbar control and auxiliary circuit: screw terminal without overvoltage damping in main circuit
Familia de producto Sinopsis de datos de pedido
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 41B / 41B
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal L-P-----
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) Bajo petición
Peso neto (kg) 8,200 Kg
Dimensión de empaquetado 110,00 x 125,00 x 172,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4011209526365
UPC Not available
Commodity code 85364900
LKZ_FDB/ CatalogID CC-IC10
Grupo de productos 5805
Group Code R711
País de origen Turkey
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.03.2017
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 1200 27-37-10-03
eClass 1400 27-37-10-03
eClass 600 27-37-10-03
eClass 710 27-37-10-03
eClass 800 27-37-10-03
eClass 900 27-37-10-03
eClass 910 27-37-10-03
ETIM 700 EC000066
ETIM 800 EC000066
ETIM 900 EC000066
IDEA 400 4755
UNSPSC 1500 39-12-15-29
|
Compre producto
Cantidad 1 Piece
;