SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

The original searchterm was replaced with: 6BK1932-0AA00-0AA0


No results could be found for 6BK1932-0AA00-0AA0 in Product Categories.
However we found 1 product matching your search request.

No results could be found for 6BK1932-0AA00-0AA0 in Documents & Downloads.
However we found 1 product matching your search request.
Product No. / Product Description Listprice / Your price
***spare part*** SIPLUS HCS3200 compact heating control in degree of protection IP65 and UL Recognized certification. 9 power outputs max. 4000 W each. Please note: mating connectors are not included in scope of supply
1 Piece
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Page 1 of 1    |    |  1  |    |    
Recommended Retail Price
;