SAX61.03/HR - Electromotoric actuator without spring return for globe valves used with Intelligent Valves, 800 N, 20 mm, AC/DC 24 V, DC 0...10 V with high resolution of more than 200 steps
Todo sobre SAX61.03/HR - Electromotoric actuator without spring return for globe valves used with Intelligent Valves, 800 N, 20 mm, AC/DC 24 V, DC 0...10 V with high resolution of more than 200 steps