Interruptores FI/LS, 10 kA, 4P, tipo A, selectivo, 1000 mA, Curva B, Entrada: 125 A, Un AC: 400 V
Número de artículo (número de mercado) |
5SU1844-6WK82 |
Descripción de producto |
Interruptores FI/LS, 10 kA, 4P, tipo A, selectivo, 1000 mA, Curva B, Entrada: 125 A, Un AC: 400 V
|
Familia de producto |
Diferenciales combinados |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Grupo de precios / Grupo de precios de Casa Matriz y local |
34W / 1BC |
Precio de lista |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
AL : N / ECCN : N |
Plazo de entrega estándar ex-works (Días útiles) |
40 Día/Días |
Peso neto (kg) |
2,011 Kg |
Dimensión de empaquetado |
165,00 x 270,00 x 95,00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad de medida |
1 pieza |
Cantidad por paquete |
1 |
EAN |
4001869392530 |
UPC |
No disponible |
Commodity code |
85362090 |
LKZ_FDB/ CatalogID |
LV10.1 |
Grupo de productos |
5532 |
Group Code |
P310 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
Conforme con RoHS desde: 01/06/06 |
Clase de producto |
B: retorno restringido, póngase en contacto con su contacto partner de Siemens |
Categoría obligatoria de devolución del equipamiento eléctrico y electrónico tras su uso |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Versión
|
Clasificación
|
eClass |
12 |
27-14-22-07 |
eClass |
6 |
27-14-22-07 |
eClass |
7.1 |
27-14-22-07 |
eClass |
8 |
27-14-22-07 |
eClass |
9 |
27-14-22-07 |
eClass |
9.1 |
27-14-22-07 |
ETIM |
7 |
EC000905 |
ETIM |
8 |
EC000905 |
ETIM |
9 |
EC000905 |
UNSPSC |
15 |
39-12-16-03 |
|
|
|
|