SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Catálogo de productos
  • Catálogo de productos
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimice
5SV5412-0
Product
Imagen similar
interruptor diferencial, 2 polos, Tipo AC, Entrada: 25 A, 100 mA, Un AC: 230 V
Precio de lista Mostrar precios
Precio de cliente Mostrar precios
Additional Services
Para este producto podemos ofrecer servicios como Entrega/Reparación/Cambio de piezas de repuesto. Actualmente no tiene derechos para ingresar a Service Web Shop para eso. Para obtener más información y solicitar este servicio, comuníquese con su socio local de repuestos y reparaciones.


Hoja de datos en PDF Descargar
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 5SV5412-0
Descripción de producto interruptor diferencial, 2 polos, Tipo AC, Entrada: 25 A, 100 mA, Un AC: 230 V
Familia de producto Sinopsis de datos de pedido
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Grupo de precios / Grupo de precios de Casa Matriz y local 34W / 1AI
Precio de lista Mostrar precios
Precio de cliente Mostrar precios
Factor del metal L-A-----
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : 9N9999
Plazo de entrega estándar ex-works (Días útiles) 40 Día/Días
Peso neto (kg) 0,179 Kg
Unidad de tamaño de paquete de medida No disponible
Unidad de medida 1 pieza
Cantidad por paquete 1
Información adicional del producto
EAN 4001869435787
UPC No disponible
Commodity code 85362010
LKZ_FDB/ CatalogID LV10.1
Grupo de productos 5510
Group Code P310
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive Conforme con RoHS desde: 01/01/11
Clase de producto B: retorno restringido, póngase en contacto con su contacto partner de Siemens
Categoría obligatoria de devolución del equipamiento eléctrico y electrónico tras su uso
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Versión Clasificación
eClass 12 27-14-22-01
eClass 6 27-14-22-01
eClass 7.1 27-14-22-01
eClass 8 27-14-22-01
eClass 9 27-14-22-01
eClass 9.1 27-14-22-01
ETIM 7 EC000003
ETIM 8 EC000003
ETIM 9 EC000003
UNSPSC 15 39-12-16-01
|
;